IESNA:LM-63-2002
[TEST]P1334722
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259727DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]107
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.6 7.1 11.5 18 49.6 123.3 231.4 349.4 433.4 457.9
473.5 489.2 500.8 509 516.9 522.6 528.7 532.4 534.8 532.8
528.5 518 504.9 487.5 469.2 442.4 414.5 385.8 340.6 225.8
116.4 46.2 12.5 5.3 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.6 7.2 11.5 17.9 48.9 119.3 223.1 341.4 424.9 449.4
468.5 481.7 494.5 503.3 510.6 516.2 521.3 525.4 526.5 524.1
518.2 509.3 496.2 478.9 457.8 434.7 407.4 374 331.6 217.4
111.1 45.3 12.6 5.4 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.6 6.9 11 17.7 48 109.8 208.4 321 405.7 429.2
446.7 461.3 470.8 478.6 485.1 489.6 492.7 495.9 495.6 492.4
486.8 476.7 462.9 447.3 427.7 401.2 374.8 341.7 297.2 181.3
90.2 40.9 11.8 5.2 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.6 7.1 10.9 17.2 42.6 99 186.8 288.2 371 395.6
414.2 427 436.9 443.6 447.4 449.7 451 452.4 450.9 446.7
439.5 429.7 416.6 398.3 378.9 349.2 319.4 281.1 235.2 127.6
66.8 35.3 10.9 4.9 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.6 6.9 10.7 16.2 36.5 85.3 158.6 246.8 326.2 348.5
366.2 379.7 389 395.3 398.6 398.8 397.6 395.1 391.8 386.6
377.1 364.7 348.1 326.2 296.7 264.9 229.3 192.1 158.9 84.5
47.9 27.3 9.9 4.4 1.6 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.6 6.8 10.3 15.2 31.1 70.8 127 198.2 261.4 283.5
301.3 314.5 322.6 327 328.3 326.7 322.7 316 308.8 299.4
287.3 270.9 249.8 224.3 195.4 167.6 140.2 117.4 95.1 55.6
34.1 20.3 9.3 3.3 1.4 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.6 6.7 9.9 14.2 26.5 56.6 100 150.4 198.1 213.3
226.4 236.1 241.8 243.6 241.9 237.3 230.7 221.1 209.6 197.9
185.7 169.8 150.5 130.7 109.4 93.9 78.7 66.2 56.4 37.2
24 13.1 5.5 2.2 0.9 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.6 6.2 8.5 11.1 14.3 23.3 37.7 50 58.8 60.3
61 60.5 59.2 57.2 55 52 48.8 45 41.8 37.8
34.5 31.3 28.1 25.2 21.9 18.9 16 13.4 10.2 4
2.5 1.1 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.6 5.4 6.1 6.7 7.2 7.4 7.2 6.7 6.3 6
5.8 5.6 5.3 5 4.7 4.4 4.2 3.7 3.2 2.6
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.6 4.6 4.3 4 3.5 2.9 2.4 2 1.5 1.3
1.2 1 0.9 0.8 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.6 3.8 3 2.3 1.7 1.2 0.9 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.6 3.2 2.2 1.5 1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.6 2.9 1.9 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.6 2.8 1.7 1.1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
